See datasheet for actual packaging/pinout drawings

Package | PIN:

DCQ | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.38
10 - 24 $ 2.13
25 - 99 $ 1.98
100 - 249 $ 1.72
250 - 499 $ 1.59
500 - 749 $ 1.33
750 - 999 $ 1.10
1000 - 9999 $ 1.00
  View datasheet for TPS73618QDCQRQ1 View product folder for TPS73618QDCQRQ1

Adjust your quantity during checkout

TPS73618QDCQRQ1-Automotive Single Output LDO, 400mA, Cap free, Low Noise, Reverse Current Protection

The TPS736xx-Q1 family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx-Q1 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µ VRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00