See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS74001DPTEVM-713-TPS74001DPT LDO Linear Regulator Evaluation Module

The TPS74001DPTEVM-713 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS74001 Low-Dropout Linear Regulator IC, an ideal solution for powering microprocessors. The regulator is capable of providing output voltages down to 0.9V and can provide up to 1.5A of DC current. The EVM is configured for VOUT = 1.5V through external resistors. This EVM features a VBIAS header/connector that allows the user to supply a different voltage from VIN to VBIAS.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00