See datasheet for actual packaging/pinout drawings


Package | PIN:

RGW | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Single Output LDO, 1.5A, Adj.(0.8 to 3.3V), Any or No Cap, Programmable Soft Start

TI Store Price:

1 - 9 $ 4.90
10 - 24 $ 4.42
25 - 99 $ 4.06
100 - 249 $ 3.64
250 - 499 $ 3.36
500 - 749 $ 2.96
750 - 999 $ 2.62
1000 - 9999 $ 2.27

Adjust your quantity during checkout

Texas Instruments TPS74201RGWR

The TPS742 series of low-dropout (LDO) linear regulators provide an easy-to-use, robust power-management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors, and the family is fully specified from –40°C to 125°C. The TPS742 devices are offered in a small 5-mm × 5-mm VQFN (RGW) and a small 3.5-mm × 3.5-mm VQFN (RGR) package, yielding a highly compact total solution size. For applications that require additional power dissipation, the DDPAK/TO-263 (KTW) package is also available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00