Features for the TPS74301EVM-118
- Supports input voltages as low as 0.9 V with external bias supply due to ultra-low dropout
- Adjustable output (0.8 V to 3.6 V) up to 1.5 A
- Track pin allows simultaneous or ratiometric startup
- Stable with any or no output capacitor
- 1% accuracy over line, load and temperature
- Open drain power good (PG)
- 5 mm x 5 mm x 1 mm QFN package
Description for the TPS74301EVM-118
The TPS74301EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74301 LDO linear regulator. The EVM uses the TPS74301, 1.5 A linear regulator with tracking and integrated power good (PG). Refer to the User’s Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.