See datasheet for actual packaging/pinout drawings

Package | PIN:

RGW | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 13.88
10 - 24 $ 12.90
25 - 99 $ 12.45
100 - 249 $ 10.88
250 - 499 $ 10.35
500 - 749 $ 9.53
750 - 999 $ 8.55
1000 - 9999 $ 8.52
  View datasheet for TPS74401MRGWREP View product folder for TPS74401MRGWREP

Adjust your quantity during checkout

TPS74401MRGWREP-Enhanced-Product Single-Output LDO, 3A, Adj (0.8V to 3.3V), Fast Transient Resp, Program Soft Start

The TPS74401 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors and the device is fully specified from –55°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00