See datasheet for actual packaging/pinout drawings


TPS78401 Low-Dropout Linear Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS74801EVM-177

The TPS74801EVM-177 evaluation module facilitates evaluation of the TPS74801 low-dropout linear regulator IC.

These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. The regulator is capable of providing output voltages down to 0.8;V and has an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG). The TPS74801 can provide up to 1.5A of DC current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00