See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS74801TDRCRQ1


Automotive Catalog Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.24
10 - 24 $ 2.00
25 - 99 $ 1.86
100 - 249 $ 1.62
250 - 499 $ 1.50
500 - 749 $ 1.26
750 - 999 $ 1.03
1000 - 9999 $ 0.94

Adjust your quantity during checkout

Texas Instruments TPS74801TDRCRQ1

The TPS74801-Q1 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified from –40°C to 105°C for the DRC package, and from –40°C to 125°C for the RGW package. The TPS74801-Q1 is offered in a small 3-mm × 3-mm SON-10 package, yielding a highly compact, total solution size. It is also available in a 5 × 5 QFN-20 for compatibility with the TPS74401.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00