See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS74901EVM-210

The TPS74901EVM-210 facilitates evaluation of the TPS74901 low-dropout linear regulator IC.

These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. The regulator is capable of providing output voltages down to 0.8 V, output currents up to 3 A and has an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00