Features for the TPS75003EVM-092
Schematics and BOMs are available from TI for other TPS75003 reference designs, including a 3A design, and a design optimized for very low cost with size as the trade-off. Please visit www.ti.com/xilinxfpga to check for these designs, or contact fpgasupport@list.ti.com.
Description for the TPS75003EVM-092
The Texas Instruments TPS75003EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75003 multi-channel power IC. This device has two buck controllers and a low dropout linear regulator. The device will operate at input voltages between 2.2 V and 6.5 V. The buck controllers can provide output voltages between 1.22 V and the input voltage and output currents up to 3A. This EVM is specifically designed and optimized to operate from a 5 V input with output currents up to 2 A for VOUT1 = 1.2 V typical and VOUT2 = 3.3 V typical. In addition, the EVM is jumper configurable so thateach output can be independently enabled or the outputs can be sequenced in the following order: VOUT3, VOUT2 then VOUT1.