See datasheet for actual packaging/pinout drawings

Package | PIN:

RHL | 20

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.32
10 - 24 $ 7.49
25 - 99 $ 6.99
100 - 249 $ 6.27
250 - 499 $ 5.85
500 - 749 $ 5.09
750 - 999 $ 4.41
1000 - 9999 $ 4.32
  View datasheet for TPS75003MRHLREP View product folder for TPS75003MRHLREP

Adjust your quantity during checkout

TPS75003MRHLREP-Enhanced Product Triple-Supply Power Management IC (PMIC) For Powering FPGAs and DSPs

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –55°C to +125°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00