See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHL | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS75003RHLR


Integrated and Configurable Power Management IC (PMIC) with 2 Buck Controllers and 1 LDO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.45
10 - 24 $ 4.01
25 - 99 $ 3.73
100 - 249 $ 3.27
250 - 499 $ 3.07
500 - 749 $ 2.61
750 - 999 $ 2.20
1000 - 9999 $ 2.10

Adjust your quantity during checkout

Texas Instruments TPS75003RHLR

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –40°C to +85°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00