See datasheet for actual packaging/pinout drawings


TPS75005EVM-023-Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS75005EVM-023

The Texas Instruments TPS75005EVM-023 evaluation module (EVM) and reference design helps designers evaluate the performance of the TPS75005 Dual 500mA Low-Dropout Linear Regulators and Triple Voltage Rail Monitor. The EVM is a stand-alone evaluation module containing dual 500mA LDOs and three voltage rail monitors. The two LDOs are optimized to work with Texas Instruments C2000 microcontrollers and other DSP/FPGA/ASIC MCUs. Two of the internal voltage rail monitors monitor LDO1 and LDO2, guaranteeing a ±5% power supply for the C2000 MCUs. The EVM also contains a third voltage monitor which is factory set using a resistor divider to monitor 2.5V. The power-up and power-down sequence is selectable.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00