See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.16
10 - 24 $ 1.04
25 - 99 $ 0.96
100 - 249 $ 0.82
250 - 499 $ 0.76
500 - 749 $ 0.62
750 - 999 $ 0.49
1000 - 9999 $ 0.44
  View datasheet for TPS76133DBVR View product folder for TPS76133DBVR

Adjust your quantity during checkout

TPS76133DBVR-Low Iq, 100mA, Low-Dropout Linear Regulator

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00