The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of
low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low
dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a
5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for
cost-sensitive designs and for applications where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual pnp pass
transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a
low-value resistor, the dropout voltage is lowtypically 300 mV at 150 mA of load current
(TPS76333)and is directly proportional to the load current. Because the PMOS pass element is a
voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire
range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones,
the low-dropout voltage feature and low-power operation result in a significant increase in system
battery operating life.
The TPS763xx also features a logic-enabled sleep mode to shut down the regulator,
reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx is
offered in 1.6-V ,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions and
in a variable version (programmable over the range of 1.5 V to 6.5 V).
View datasheet View product folder