See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Fast Transient-Response 1-A Low-Dropout Voltage Regulators for Automotive

TI Store Price:

1 - 9 $ 3.26
10 - 24 $ 2.93
25 - 99 $ 2.76
100 - 249 $ 2.40
250 - 499 $ 2.24
500 - 749 $ 1.93
750 - 999 $ 1.65
1000 - 9999 $ 1.40

Adjust your quantity during checkout

Texas Instruments TPS76833QPWPRQ1

This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850-Q1) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to the enable (EN) input shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.

Power good (PG) is an active-high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS768xx-Q1 is offered in 1.8-V, 2.5-V, 3.3-V, and 5-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 5.5 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS768xx-Q1 family is available in a 20-pin PWP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00