See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 5


S (-55 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product Ultra Low-Power 100mA Low Dropout Linear Regulators

TI Store Price:

1 - 9 $ 26.70
10 - 24 $ 25.50
25 - 99 $ 24.00
100 - 249 $ 22.05
250 - 499 $ 21.60
500 - 749 $ 20.55
750 - 999 $ 19.05
1000 - 9999 $ 17.05

Adjust your quantity during checkout

Texas Instruments TPS76901SDBVTEP

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00