The TPS770xx family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and
miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO
regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS770xx series devices are ideal for
micropower operations and where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass
element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low \x97 typically 35 mV at 50 mA of
load current (TPS77050) \x97 and is directly proportional to the load current. Since the PMOS pass element is
a voltage-driven device, the quiescent current is ultralow (28 uA maximum) and is stable over the entire range
of output load current (0 mA to 50 mA). Intended for use in portable systems such as laptops and cellular phones,
the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system
battery operating life.
The TPS770xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current
to 1 uA typical at TJ = 25°C. The TPS770xx is offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V,
and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).
View datasheet
View product folder