See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Enhanced Product Fast-Transient-Response 500-Ma Low-Dropout Voltage Regulators

TI Store Price:

1 - 9 $ 6.00
10 - 24 $ 5.42
25 - 99 $ 4.97
100 - 249 $ 4.46
250 - 499 $ 4.12
500 - 749 $ 3.63
750 - 999 $ 3.21
1000 - 9999 $ 2.78

Adjust your quantity during checkout

Texas Instruments TPS77533MPWPREP

The TPS775xx devices are designed to have a fast transient response and be stable with a 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 169 mV at an output current of 500 mA for the TPS77x33) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 500 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

The RESET output of the TPS775xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS775xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS775xx is offered in 1.5-V, 1.6-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5 V to 5.5 V for TPS77501 option. Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS775xx family is available in 20 pin TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00