See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TPS78101EVM-339-TPS78101EVM-339 Evaluation Module

The TPS78101EVM-339 facilitates evaluation of the TPS78101 and TPS781330220 ultra-low power, low dropout (LDO) regulators with pin-selectable, dual output voltage levels. The TPS78101 EVM provides a fixed 3.0 V at up to 150 mA. The TPS781330220 provides an output that is selectable between 2.2 V and 3.3 V at 150 mA while maintraining a low quiescent current of 1000 nA. Both devices are powered from a 2.2 V to 5.5 V source.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00