Features for the TPS78233EVM-445
- Low IQ: 500nA
- 150mA, Low-Dropout Regulator
- Low-Dropout at +25°C, 130mV at 150mA
- Low-Dropout at +85°C, 175mV at 150mA
- 3% Accuracy Over Load/Line/Temperature
- Stable with a 1.0µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
- CMOS Logic Level-Compatible Enable Pin
Description for the TPS78233EVM-445
The TPS78233EVM-445 is a fully assembled and tested circuit for evaluating the TPS782xx Fixed Output, 150mA Low-Dropout Regulator.