TPS78601DRBEVM Evaluation Module for TPS78601 Single Output LDO angled board image

TPS78601DRBEVM

Evaluation Module for TPS78601 Single Output LDO

Pricing

Qty Price
+

Features for the TPS78601DRBEVM

  • 1.5A Low-Dropout Regulator with Enable
  • High PSRR (49 dB at 10 kHz)
  • Fast Start-Up Time (50µs)
  • Stable with a 1µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 3 × 3 SON PowerPAD™, 6-Pin SOT223 and 5-Pin DDPAK Package

Description for the TPS78601DRBEVM

The TPS78601DRBEVM is a fully assembled and tested circuit for evaluating the TPS78601 low-dropout (LDO) low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.

Pricing

Qty Price
+