See datasheet for actual packaging/pinout drawings

TPS79330YEQEVM


Evaluation Module for TPS79330 chipscale LDO

TI Store Price:

Unit price: $10.00

Adjust your quantity during checkout

Texas Instruments TPS79330YEQEVM

The Texas Instruments TPS79330YEQEVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS79325 low dropout linear regulator (LDO) in the chip-scale package. The TPS79325 is an ultra low noise, high PSRR LDO suitable for RF applications.

This EVM is specifically designed and optimized to operate over the entire input voltage range of the TPS79330YEQ LDO (2.7V to 5.5V). The layout of this board can be used as a starting point for designs using the TPS793xxYEQ.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00