See datasheet for actual packaging/pinout drawings

Package | PIN:

DCQ | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.79
10 - 24 $ 1.61
25 - 99 $ 1.49
100 - 249 $ 1.30
250 - 499 $ 1.20
500 - 749 $ 1.01
750 - 999 $ 0.83
1000 - 9999 $ 0.76
  View datasheet for TPS79418DCQR View product folder for TPS79418DCQR

Adjust your quantity during checkout

TPS79418DCQR-Ultralow-Noise, High-PSRR, Fast, 250-mA Low-Dropout Linear Regulators

The TPS794xx family of low-dropout (LDO) linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, MSOP-8 PowerPAD™ and SOT223-6 packages. Each device in the family is stable with a small 2.2-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 155 mV at 250 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than µA. The TPS79428 exhibits approximately 32 µVRMS of output voltage noise at 2.8 V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00