Features for the TPS79501DRBEVM
- 500-mA Low-Dropout Regulator with Enable
- Available in Fixed and Adjustable (1.2V to 5.5V) Versions
- High PSRR (50 dB at 10 kHz)
- Fast Start-Up Time (50µs)
- Stable With a 1-µF Ceramic Capacitor
- Excellent Load/Line Transient Response
- 6-Pin SOT223 and 3 × 3 SON Packages
Description for the TPS79501DRBEVM
The TPS79501DRBEVM is a fully assembled and tested circuit for evaluating the TPS79501 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.