TPS79601DRBEVM Evaluation Module for TPS79601 Single Output LDO angled board image

TPS79601DRBEVM

Evaluation Module for TPS79601 Single Output LDO

Pricing

Qty Price
+

Features for the TPS79601DRBEVM

  • 1A Low-Dropout Regulator with Enable
  • Available in Fixed and Adjustable (1.2V to 5.5V) versions
  • High PSRR (53dB at 10kHz)
  • Fast Start-Up Time (50µs)
  • Stable with a 1µF Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • 3 × 3 SON PowerPAD™, SOT223-6, and DDPAK-5 Packages

Description for the TPS79601DRBEVM

The TPS79601DRBEVM is a fully assembled and tested circuit for evaluating the TPS79601 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.

Pricing

Qty Price
+