The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high
power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load
transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the
family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced,
proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV
at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass
capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device
is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits
approximately 40 µVRMS of output voltage noise at 3.0-V output, with a
0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as
portable RF electronics, benefit from the high PSRR, low noise features, and need fast response
time.
View datasheet View product folder