See datasheet for actual packaging/pinout drawings

Package | PIN:

DCQ | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.44
10 - 24 $ 3.10
25 - 99 $ 2.89
100 - 249 $ 2.53
250 - 499 $ 2.37
500 - 749 $ 2.02
750 - 999 $ 1.70
1000 - 9999 $ 1.62
  View datasheet for TPS79625DCQ View product folder for TPS79625DCQ

Adjust your quantity during checkout

TPS79625DCQ-Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00