See datasheet for actual packaging/pinout drawings

Package | PIN:

DRV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.93
10 - 24 $ 0.83
25 - 99 $ 0.77
100 - 249 $ 0.66
250 - 499 $ 0.61
500 - 749 $ 0.50
750 - 999 $ 0.40
1000 - 9999 $ 0.35
  View datasheet for TPS79927QDRVRQ1 View product folder for TPS79927QDRVRQ1

Adjust your quantity during checkout

TPS79927QDRVRQ1-200 mA, Low Quiescent Current, Ultra-Low Noise, High PSRR, LDO Linear Regulator for Automotive

The TPS799xx-Q1 family of low-dropout (LDO) low-power linear regulators offers excellent AC performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40-µA (typical) ground current. The TPS799xx-Q1 is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of 100 mV (typical) at 200-mA output. The TPS799xx-Q1 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to 125°C and is offered in low profile thin SOT-23 and 2-mm × 2-mm SON packages, ideal for wireless handsets and WLAN cards.

View datasheet
View product folder
Order SummaryEdit >
MC34063AP (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00