See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZY | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS799L57YZYR


200-mA, Low-Dropout Linear Regulator with Built-In Inrush Current Protection

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.16
10 - 24 $ 1.00
25 - 99 $ 0.97
100 - 249 $ 0.74
250 - 499 $ 0.73
500 - 749 $ 0.61
750 - 999 $ 0.49
1000 - 9999 $ 0.40

Adjust your quantity during checkout

Texas Instruments TPS799L57YZYR

The TPS799L family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 40 µA (typical) ground current.

The TPS799Lxx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a dropout voltage of typically 100 mV at a 200 mA output. The TPS799L uses a precision voltage reference and feedback loop to achieve an overall accuracy of 2% over all load, line, process, and temperature variations. The TPS799L features inrush current protection when the EN toggle is used to start the device, immediately clamping the current.

All devices are fully specified over the temperature range of TJ = –40°C to +125°C, and offered in a low-profile, die-sized ball grid array (DSBGA) package, ideal for wireless handsets and WLAN cards.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00