See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.50
10 - 24 $ 3.16
25 - 99 $ 2.94
100 - 249 $ 2.57
250 - 499 $ 2.41
500 - 749 $ 2.05
750 - 999 $ 1.73
1000 - 9999 $ 1.65
  View datasheet for TPS7A1633QDGNRQ1 View product folder for TPS7A1633QDGNRQ1

Adjust your quantity during checkout

TPS7A1633QDGNRQ1-Automotive 60V, 5μA Iq, 100mA Low-Dropout (LDO) Voltage Regulator With Enable and Power Good

The TPS7A16xx-Q1 ultralow-power, low-dropout (LDO) voltage regulators offer the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16xx-Q1 devices are designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16xx-Q1 devices offer an enable pin (EN) compatible with standard CMOS logic and an integrated open-drain active-high power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16xx-Q1 devices are ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can these devices supply a well-regulated voltage rail, but they can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00