The TPS7A16 family of ultralow power, low-dropout (LDO)
voltage regulators offers the benefits of ultra-low quiescent current, high input voltage and
miniaturized, high thermal-performance packaging.
The TPS7A16 family is designed for continuous or sporadic (power backup) battery-powered
applications where ultralow quiescent current is critical to extending system battery life.
The TPS7A16 family offers an enable pin (EN) compatible with standard CMOS logic and an
integrated open drain active-high power good output (PG) with a user-programmable delay. These pins
are intended for use in microcontroller-based, battery-powered applications where power-rail
sequencing is required.
In addition, the TPS7A16 is ideal for generating a low-voltage supply from multicell
solutions ranging from high cell-count power-tool packs to automotive applications; not only can
this device supply a well-regulated voltage rail, but it can also withstand and maintain regulation
during voltage transients. These features translate to simpler and more cost-effective, electrical
surge-protection circuitry.
View datasheet View product folder