See datasheet for actual packaging/pinout drawings

TPS7A25EVM-007


TPS7A25 300mA 18V Ultra-Low-Iq LDO Linear Regulator With Power Good Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TPS7A25EVM-007

The TPS7A25EVM-007 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A25, which is a 300-mA, low-Vin, low-dropout (LDO) voltage regulator with power good.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 300 mA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00