See datasheet for actual packaging/pinout drawings

Package | PIN:

DRB | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.66
10 - 24 $ 3.29
25 - 99 $ 3.07
100 - 249 $ 2.69
250 - 499 $ 2.52
500 - 749 $ 2.14
750 - 999 $ 1.81
1000 - 9999 $ 1.73
  View datasheet for TPS7A3001DRBT View product folder for TPS7A3001DRBT

Adjust your quantity during checkout

TPS7A3001DRBT-Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00