See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.67
10 - 24 $ 6.90
25 - 99 $ 6.44
100 - 249 $ 5.78
250 - 499 $ 5.39
500 - 749 $ 4.69
750 - 999 $ 4.06
1000 - 9999 $ 3.98
  View datasheet for TPS7A3001MDGNTEP View product folder for TPS7A3001MDGNTEP

Adjust your quantity during checkout

TPS7A3001MDGNTEP-Enhanced Product Negative Vin, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator

The TPS7A3001 is a negative, high-voltage (–36V), ultralow-noise (15.1µVRMS, 72dB PSRR) linear regulator capable of sourcing a maximum load of 200mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3001 is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes it an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A3001 of linear regulators is suitable for post dc/dc converter regulation. By filtering out the output voltage ripple inherent to dc/dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A49xx family of positive high-voltage, ultralow-noise linear regulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00