See datasheet for actual packaging/pinout drawings

TPS7A3301EVM-061


TPS7A3301EVM-061-TPS7A3301 -36V, -1A, Ultra-Low-Noise Linear Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A3301EVM-061

The Texas Instruments TPS7A3301EVM-061 evaluation module (EVM) helps designers evaluate the performance of the TPS7A3301 -36V Input, -1A, Ultra-low-Noise, Negative Voltage Low-Dropout Linear Regulator. The EVM is a standalone evaluation module containing a negative voltage low-dropout regulator IC for fixed voltage regulation (-15V). The EVM demonstrates the operation of a -15V, -1A ultra-low noise, low-dropout linear regulator in a KC package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00