See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRV | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS7A3501DRVT


Low Noise, High PSRR 1A Active Filter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.22
10 - 24 $ 1.91
25 - 99 $ 1.88
100 - 249 $ 1.53
250 - 499 $ 1.50
500 - 749 $ 1.26
750 - 999 $ 1.04
1000 - 9999 $ 0.86

Adjust your quantity during checkout

Texas Instruments TPS7A3501DRVT

The TPS7A3501 is a positive voltage, low-noise
(3.8-µVRMS) power filter capable of sourcing a 1-A load suitable for quiet supply solutions. Power filters, such as the TPS7A3501, provide voltage regulation across the input and output terminals with high efficiency (low insertion loss), and power-supply rejection. The device is ideally suited as a noise filter for 3.3-V, 2.5-V, and 1.8-V supplies at up to 1 A.

The input-to-output voltage regulation is also user-programmable, from 200 mV to 500 mV, with a single external resistor. If no resistor is used, the TPS7A3501 provides 330 mV of input-to-output voltage regulation. The device is stable with 10-µF input and output ceramic capacitors and a 10-nF noise-reduction ceramic capacitor.

The TPS7A3501 is fully specified over a wide temperature of –40°C to 125°C. The device is offered in a low thermal resistance, 2-mm × 2-mm, WSON-6 package. Unlike passive filters, the TPS7A3501 provides thermal and current protection for itself and surrounding circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00