See datasheet for actual packaging/pinout drawings


TPA7A3501 Active Filter Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A3501EVM-547

The Texas Instruments TPS7A3501EVM-547 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS7A3501 Low Noise, High PSRR 1A Active Filter. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1A. Connectors and test points are provided for convenience.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00