See datasheet for actual packaging/pinout drawings

TPS7A3721EVM-529


TPS7A3721 Single-Output Low-Dropout (LDO) Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A3721EVM-529

The Texas Instruments TPS7A3721EVM-529 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A3721 low-dropout regulator (LDO) at a fixed output voltage of 2.1V with 1% output accuracy (worst case). The EVM circuit is configured to be a reference design for engineering applications that require current to a dynamic load of up to 1A and at low-dropout voltages. Connectors and test points are provided for convenience.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00