TPS7A4001EVM-709 TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module angled board image

TPS7A4001EVM-709

TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

Pricing

Qty Price
+

Features for the TPS7A4001EVM-709

  • Very High Maximum Input Voltage: 100V
  • Wide Input Voltage Range: 7V-100V
  • Maximum Output Current: 50mA
  • Stable with Ceramic Capacitors > 4.7uF
  • Dropout Voltage: 1.3V
  • Low Quiescent Current: 25uA
  • 6uA Quiescent Current at Shutdown
  • Built-in Current Limit & Thermal Shutdown

Description for the TPS7A4001EVM-709

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.

Pricing

Qty Price
+