See datasheet for actual packaging/pinout drawings

TPS7A4001EVM-709


TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A4001EVM-709

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00