See datasheet for actual packaging/pinout drawings


Package | PIN:

DGN | 8


M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


100V Input Voltage, 50mA Single Output Low Dropout Linear Regulator

TI Store Price:

1 - 9 $ 18.70
10 - 24 $ 16.85
25 - 99 $ 16.14
100 - 249 $ 14.20
250 - 499 $ 13.58
500 - 749 $ 12.53
750 - 999 $ 11.29
1000 - 9999 $ 10.02

Adjust your quantity during checkout

Texas Instruments TPS7A4001MDGNREP

The TPS7A4001-EP device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP) and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001-EP device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001-EP device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001-EP device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The TPS7A4001-EP device has an operating temperature range of TJ = -55°C to 125°C.

In addition, the TPS7A4001-EP device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00