See datasheet for actual packaging/pinout drawings

TPS7A4700EVM-094


TPS7A4700 Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TPS7A4700EVM-094

The Texas Instruments TPS7A4700EVM-094 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS7A4700 Low-Dropout Regulator (LDO). The LDO can be evaluated at any of its pin-strap selectable output voltages that range from 1.4V to 18V in 100mV increments. The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1A, at low dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00