TPS7A4701EVM-094 TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module angled board image

TPS7A4701EVM-094

TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7A4701EVM-094

  • Input voltage range: 3 V to 36 V
  • Programmable from 1.4 V to 34 V; pin-strap output voltage from 1.4 V to 18 V
  • Low dropout: 600 mV at 1 A
  • 3.5 µVRMS (10 Hz, 100 KHz)
  • <25 nV/√Hz (10 Hz, 1 MHz)
  • Built-in fixed current limit and thermal shutdown
  • CMOS logic-level-compatible enable (EN) pin
  • Maximum output current of 1 A

Description for the TPS7A4701EVM-094

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1 A at LDO voltages. Connectors and test points are provided for convenience.

Pricing

Qty Price
+