See datasheet for actual packaging/pinout drawings

Package | PIN:

RGW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.78
10 - 24 $ 4.30
25 - 99 $ 4.01
100 - 249 $ 3.60
250 - 499 $ 3.36
500 - 749 $ 2.92
750 - 999 $ 2.53
1000 - 9999 $ 2.48
  View datasheet for TPS7A4701QRGWRQ1 View product folder for TPS7A4701QRGWRQ1

Adjust your quantity during checkout

TPS7A4701QRGWRQ1-Automotive 35V, 1A, 4.2μVRMS, RF Low-Dropout (LDO) Voltage Regulator

The TPS7A47-Q1 device is a positive voltage (35 V), ultra-low-noise (4.2 µVRMS) low-dropout linear regulator (LDO) capable of sourcing a 1-A load.

The TPS7A47-Q1 output voltage can be configured with a user-programmable printed circuit board (PCB) layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47-Q1 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A47-Q1 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, audio, and RF applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00