See datasheet for actual packaging/pinout drawings


Package | PIN:

RGW | 20


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


36-V, 1-A, 4.17-μVRMS, RF LDO Voltage Regulator

TI Store Price:

1 - 9 $ 5.21
10 - 24 $ 4.70
25 - 99 $ 4.31
100 - 249 $ 3.87
250 - 499 $ 3.57
500 - 749 $ 3.15
750 - 999 $ 2.78
1000 - 9999 $ 2.42

Adjust your quantity during checkout

Texas Instruments TPS7A4701RGWT

The TPS7A47 is a family of positive voltage (+36 V), ultralow-noise (4 µVRMS) low-dropout linear regulators (LDO) capable of sourcing a 1-A load.

The TPS7A4700 output voltages are user-programmable (up to 20.5 V) using a printed circuit board (PCB) layout without the need of external resistors or feed-forward capacitors, thus reducing overall component count.

The TPS7A4701 output voltage can be configured with a user-programmable PCB layout (up to 20.5 V), or adjustable (up to 34 V) with external feedback resistors.

The TPS7A47 is designed with bipolar technology primarily for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This feature makes the device ideal for powering operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry in critical applications such as medical, radio frequency (RF), and test-and-measurement.

In addition, the TPS7A47 is ideal for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversions, maximum system performance is ensured in sensitive instrumentation, test-and-measurement, audio, and RF applications.

For applications where positive and negative low-noise rails are required, consider TI’s TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00