TPS7A52EVM-002 TPS7A52-Q1 2-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module top board image

TPS7A52EVM-002

TPS7A52-Q1 2-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module

Pricing

Qty Price
+

Features for the TPS7A52EVM-002

  • Automotive grade
  • High power-supply ripple rejection: 40 dB at 500 kHz
  • Output-voltage noise: 4.4 μVRMS
  • Adjustable soft-start in-rush control
  • Open-drain power-good (PG) output

Description for the TPS7A52EVM-002

The TPS7A52EVM-002 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A52-Q1 device, which is an automotive-grade 2-A low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2 A.

Pricing

Qty Price
+