TPS7A6050EVM TPS7A6050 evaluation module angled board image

TPS7A6050EVM

TPS7A6050 evaluation module

Pricing

Qty Price
+

Features for the TPS7A6050EVM

  • 4 V to 40 V Operating Range, Withstands Transients up to 45 V
  • Low Dropout Voltage
    • 300mV at IOUT = 150mA
  • 5-V Fixed Output Voltage
  • 300 mA Maximum Load Current
  • 25 uA Typical Quiescent Current
  • Low-ESR Ceramic Output Capacitor Stability
  • Integrated Power-On Reset
    • Programmable Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Short-Circuit/Over-Current Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced Power Package
    • 5-pin TO-263 (KTT /D2PAK)
    • 5-pin TO-252 (KVU /DPAK)

APPLICATIONS

  • Qualified for Automotive Applications
  • Infotainment Systems with Sleep Mode
  • Body Control Modules
  • Always ON Battery Applications

PowerPAD is a trademark of Texas Instruments.

Description for the TPS7A6050EVM

The Texas Instruments TPS7A6050EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6050-Q1 Low-Dropout Linear Regulator. The device offers low power consumption, stable operation when using low-ESR ceramic output capacitors and a Power-On Reset with programmable delay. The Board supports footprints for both package variants, D2PAK and DPAK. Replacing the device allows evaluation of the 3.3V-output variant TPS7A6033, and using the DELAY-jumper as an input, also TPS7A6133 and TPS7A6150 can be evaluated.

Pricing

Qty Price
+