See datasheet for actual packaging/pinout drawings


TPS7A6050 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS7A6050EVM

The Texas Instruments TPS7A6050EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6050-Q1 Low-Dropout Linear Regulator. The device offers low power consumption, stable operation when using low-ESR ceramic output capacitors and a Power-On Reset with programmable delay. The Board supports footprints for both package variants, D2PAK and DPAK. Replacing the device allows evaluation of the 3.3V-output variant TPS7A6033, and using the DELAY-jumper as an input, also TPS7A6133 and TPS7A6150 can be evaluated.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00