The Texas Instruments TPS7A6201EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6201-Q1 Low-Dropout Linear Regulator. The device offers an adjustable output voltage, low power consumption and stable operation even when using low-ESR ceramic output capacitors. The device can be disabled and placed into sleep state using an external enable input.