See datasheet for actual packaging/pinout drawings

TPS7A6301EVM


TPS7A6301 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS7A6301EVM

The Texas Instruments TPS7A6301EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A63xx and TPS7A64xx family of 300-mA 40V Low-Dropout regulators with Iq 35-uA and integrated watchdog. The TPS7A6301 is an adjustable output voltage version. The EVM is equipped with feedback resistors to supply 5V output, with appropriate feedback, 3.3V or other values can be defined. The EVM also supports evaluation of TPS7A64xx devices, except for reset- and watchdog-behavior, which differentiates TPS7A63xx from TPS7A64xx (see datasheet for details).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00